Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 Cap Screw

This is a 10-pack of the
Resources & Downloads
2D Product Drawings
PS-F-0.5C DWG(74.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-F-1.0C-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 Cap Screw | In Stock | ||||
![]() | PS-F-1.5C-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.5 in. Slot Length, 1/4-20 Cap Screw | In Stock | ||||
![]() | PS-F-1.0-PKClamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | PS-1-PKOptical Pedestal Pack, 1.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






