Clamping Fork 10 Pack, 1.0 in. Diameter Pedestal, 0.5 in. Slot Length, 1/4-20 (M6) Slot

  • Slot Length
    12.7 mm
  • Type
    Pedestal Clamping Fork
  • Thread Type
    1/4-20 (M6) Slot
  • Material
    Stainless Steel
  • Pack Quantity
    10