Optical Pedestal Base, 0.5 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR

  • Type
    Pedestal Base Adapter
  • Height
    12.7 mm
  • Thread Type
    1/4-20 (M6) CLR
  • Material
    Stainless Steel
  • Diameter
    25.4 mm
  • Pack Quantity
    1