Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024.

Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32, LaserClean

  • Type
    LaserClean Optical Pedestal
  • Height
    50.8 mm  
  • Thread Type
    8-32
  • Material
    Stainless Steel
  • Diameter
    25.4 mm  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C