Portable Laser Safety Barrier, 2 Panels

  • Material
    Two layers of aluminum bonded with corrugated polyallomer core
  • Height
    83 in.
  • Width
    99 in.
  • Thickness
    0.232 in.
  • Maximum Irradiance
    1,000 W/cm2 @ 315-1050 nm
    2,500 W/cm2 @ >1050-1400 nm
    10,000 W/cm2 @ 10600 nm
    (Tested for 100 sec at a 1 mm beam diameter)