Laser Diode, Fiber Pigtailed, 785 nm, 2 mW, 5/125 SM Fiber, FC

  • Type
    Fiber Pigtailed Laser Diode
  • Center Wavelength
    785 nm
  • Center Wavelength Tolerance
    -15/+10 nm
  • Output Power
    2 mW
  • Maximum Operating Current
    50 mA
  • Threshold Current
    15 mA
  • Rise/Fall Time
    1.5 ns
  • Fiber Type
    Singlemode
  • Core Diameter
    5 µm
  • Cladding Diameter
    125 µm
  • Numerical Aperture
    0.13
  • Fiber Connector
    FC/PC
  • Fiber-Coupled Output Power
    2 mW
  • Operating Temperature
    -10 to 60°C
  • Pin-Out
    2 AC