Post Holder Base Pack, Open Slot, 0.5 in. Thick, 1/4-20, Qty 10

  • Type
    Post Holder Base Pack
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Height
    12.7 mm
  • Pack Quantity
    10.0
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C