Sorry, this product is no longer offered for sale. The recommended replacement product is PHB-25.

Post Holder Base Pack, Open Slot, 0.25 in. Thick, 1/4-20, Qty 10

Specifications

  • Type
    Post Holder Base Pack
  • Thread Type
    1/4-20
  • Material
    Aluminum
  • Height
    6.4 mm
  • Pack Quantity
    10.0

Resources & Downloads

3D Product Models
2D Product Drawings
Other