Optical Breadboard, Modal Damped, Microlocks, 24 x 48 in., 4.3 in., 1/4-20
The PG-24-4-ML Precision Grade Modal Damped Honeycomb Core Optical Breadboard has a 2 ft. width, a 4 ft. length, and is 4.3 in. thick with 1/4-20 holes on 1 in. grid. It features Newport designed microlocks that allow users to bolt the breadboard in a most rigid way to another structure. The PG Series provides rock-solid stability and rigidity to support demanding research applications. It demonstrates an outstanding surface flatness of ±0.004 in. over 2 ft.2. The PG Breadboard also offers a 3/16 in. ferromagnetic steel mounting surface, patented modal damping, sealed holes, steel honeycomb core, and self-damping side panels.
Specifications
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
24 in.
Length
48 in.
Thickness
4.3 in.
Working Surface
3/16 in. thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Bottom Skin Material
0.134 in. thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
1/4-20
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
Mounting Hole Borders
0.5 in. borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
Weight
168 lb
Broadband Damping
Patented modal damping, constrained layer core, damped working surface and composite edge finish
Width
24 in.
Length
48 in.
Thickness
4.3 in.
Working Surface
3/16 in. thick 400 Series ferromagnetic stainless steel
Surface Flatness
±0.004 in. over 2 ft. square
Bottom Skin Material
0.134 in. thick carbon steel
Microlocks
Yes
Number of Microlocks
5
Mounting Holes
1/4-20
Mounting Hole Type
Cut (not rolled) threads with countersink
Mounting Hole Pattern
1.0 in. grid
Mounting Hole Borders
0.5 in. borders
Hole Sealing Type
Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
Core Design
Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. Steel sheet materials, 0.030 in. triple core interface
Weight
168 lb