Laser Position Sensor, Laser Power, 3 W, 12 mm Aperture, 0.15-8 µm

  • Wavelength Range
    0.15 - 8 µm
  • Sensor Size
    Ø12 mm
  • Resolution
    0.02 mm
  • Position Accuracy
    0.15 mm
  • Power Input Range
    160 µW - 3 W
  • CW Saturation Power
    3 W
  • Analog Output
    None
  • Maximum Average Power Density
    0.5 kW/cm2
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • RoHS
    compliant
  • Detector Material
    p type Thermopile
  • Computer Interface
    Via compatible power meters
  • Connector Type
    DB15