Laser Position Sensor, Laser Power, 3 W, 9.5 mm Aperture, 0.19-20 µm

Technical Specs

  • Wavelength Range
    0.19 - 20 µm
  • Sensor Size
    Ø9.5 mm
  • Resolution
    0.02 mm
  • Position Accuracy
    0.15 mm
  • Power Input Range
    100 µW - 3 W
  • CW Saturation Power
    3 W
  • Analog Output
    None
  • Maximum Average Power Density
    1 kW/cm2
  • Operating Temperature Range
    15°C to 35°C, <70% RH, non-condensing
  • Storage Temperature Range
    0°C to 50°C, <90% RH
  • RoHS
    Compliant
  • Detector Material
    Broadband Thermopile
  • Computer Interface
    Via compatible power meters
  • Connector Type
    DB15