This product is only available on www.mks.com
Vacuum Gauge Controller, RS232 and RS485, US Power Cord, Series 900

The PDR900-12-US Single Channel Power Supply and Readout unit is a stand-alone, single channel controller for use with Series 900 digital vacuum transducers. The instrument sets new standards for vacuum gauge controllers and can be used as a stand-alone power supply readout unit or as a tool for configuration, calibration and diagnostics of system integrated transducers in OEM applications. The PDR900 controller is the ideal solution for vacuum measurement, configuration of digital transducers and advanced system diagnostics. The controller features an easy to use menu-driven user interface, which guides the user through setup and configuration of remote transducer parameters. The readout unit communicates digitally with the transducer which eliminates analog measurement noise coupling via transducer cables. The unit automatically detects the transducer type, and can be used with both RS232 and RS485 transducers. This version is designed for the US region.
Specifications
- TypeVacuum Transducer Controller
- Display5 digit, 14.2 mm, green LED
- Vacuum Pressure Range1.0 x 10-8 - 1,500 Torr (transducer dependent)
- Power Requirements100 - 240 VAC, 50 - 60 Hz, 25 Watts
- Operating Temperature Range5 - 40°C
- Storage Temperature Range-10 - 55°C
- CE CertifiedYes