Achromatic Lens, NIR, 25.0 mm Diameter, 200.0 mm EFL, 750-1550 nm

  • Lens Type
    Achromatic Doublet
  • Lens Shape
    Plano-Convex
  • Diameter
    25.0 mm
  • Antireflection Coating
    750-1550 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16E
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Lens Material
    N-LaK22/N-SF6
  • Surface Quality
    60-40 scratch-dig
  • Effective Focal Length (EFL)
    200 mm
  • Back Focal Length (BFL)
    193.76 mm  
  • F/#
    8  
  • Radius of Curvature (R)
    112.88 mm  
  • Radius 2
    -112.88 mm
  • Radius 3
    -1415.62 mm
  • Edge Thickness (Te)
    9.25 mm  
  • Center Thickness (Tc)
    10.0 mm  
  • Thickness, Center 1
    6.00 mm  
  • Thickness, Center 2
    4.00 mm  
  • Design Wavelengths
    880 nm
  • Centration
    3-5 arcmin
  • Chamfers
    0.30 mm  
  • Chamfers Angle/Tolerance
    45°
  • Diameter Tolerance
    +0.0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ± 0.2 mm
  • Clear Aperture
    24 mm