Achromatic Doublet Lens, Visible, 38.1 mm, 400 mm EFL, 400-700 nm

The PAC085 Visible Achromatic Doublet Lens is a 400 to 700 nm antireflection coated, 1.5 inch (38.1 mm) diameter, N-BK7 and N-SF5 precision achromatic doublet lens with an effective focal length of 400 mm. This achromat is computer designed to effectively minimize spherical aberration and coma when operating at infinite conjugate ratio, yielding smaller focused spot sizes. Unlike singlet lenses, this results in a constant focal length independent of aperture and far better off-axis performance. Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength.
Achromatic Lens Design
An Achromat, or Achromatic lens, is usually made up of multiple optical elements, which can be air-spaced or cemented together. These typically alternate a positive lens of low index material, such as crown glass, and a negative lens of high index material, such as flint glass. The elements are selected and optimized so that dispersion in the positive element is corrected by the negative element, resulting in minimized chromatic aberration at two well-separated wavelengths. Achromats offer a nearly constant focal length across the visible spectrum, providing superior off-axis performance. Doublet lenses offer users many more design options than singlet lenses, which allows for superior performance in visual imaging and laser beam manipulation applications. Our lenses are computer designed, minimizing aberrations and providing a smaller focused spot size. They are offered with multi-layer or single-layer AR coatings. Standard diameters and focal lengths may be interchanged with our singlet lenses. Further, achromats are available in a wide variety of configurations, including positive, negative, triplet, and aspherized. These lenses are produced as doublets or triplets (three elements). The collimated beam should enter or depart from the surface (R1 in drawing) with higher curvature (smaller radius) for optimized performance.
MgF2 Visible Antireflection Coating
Our single layer Magnesium Fluoride visible AR coating is the most common choice that offers extremely broad wavelength range at a reasonable price. It is standard on achromats and optional on our N-BK7 plano-convex spherical lenses and cylindrical lenses. Comparing to the uncoated surface, the MgF2 provides a significant improvement by reducing the reflectance to less than 1.5%. It works extremely well over a wide range of wavelengths (400 nm to 700 nm) at angles of incidence less than 15 degrees.
Superior Performance in Monochromatic Applications
Achromats are superior to singlet lenses for monochromatic applications at any visible wavelength. Negative achromatic lenses are used primarily to extend focal lengths, which is often combined with positive achromatic mirror systems and imaging lenses. Generally a diffraction limited spot may be achieved when using a monochromatic source such as laser.
Specifications
- Lens TypeAchromatic Doublet
- Diameter38.1 mm
- Antireflection Coating400-700 nm
- Coating TypeVisible Single-Layer MgF2
- Damage Threshold1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
- TransmissionT>95%
- Lens MaterialN-BK7/N-SF5
- Surface Quality40-20 scratch-dig
- λ/4
- 1.5 λ
- Effective Focal Length (EFL)400 mm
- Back Focal Length (BFL)395.1 mm
- F/#10.5
- Radius of Curvature (R)243.196 mm
- Radius 2-179.334 mm
- Radius 3-537.615 mm
- Edge Thickness (T<sub>e</sub>)9.4 mm
- Center Thickness (T<sub>c</sub>)10.5 mm
- Thickness, Center 16.5 mm
- Thickness, Center 24.0 mm
- OrientationSteepest convex surface should face the infinite conjugate
- Design Wavelengths589 nm
- Centration≤3 arc min
- Diameter Tolerance+0/-0.1 mm
- Focal Length Tolerance±2.0%
- Center Thickness Tolerance±0.2 mm
- Clear Aperture90% of central diameter
- Cleaning

Resources & Downloads
3D Product Models
Software
PAC085_ZEMAX(1,008 B, ZIP)
Other
PAC085 RoHS Certificate(265 kB, PDF) PAC085_ROHS2-2021.pdf(279 kB, PDF) MgF2 Raw Data.xlsx(63.2 kB, XLSX)
PAC Series Drawing(164.8 kB, PDF)
Related Products
Accessory Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Other Related Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SA2-11Optical Breadboard Plate, Solid Aluminum, 300 x 300 mm, 25 mm M6 Grid | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | In Stock | ||||
![]() | SA2-11Optical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1 in. 1/4-20 Grid | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-2Optical Post, Slotted Base, 2.0 in. Height, 1.0 in. Diameter, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More |










