Achromatic Doublet Lens, Visible, 25.4 mm, 175 mm EFL, 400-700 nm

Specifications

  • Lens Type
    Achromatic Doublet
  • Diameter
    25.4 mm
  • Antireflection Coating
    400-700 nm
  • Coating Type
    Visible Single-Layer MgF2
  • Damage Threshold
    1.0 J/cm2 @ 1064 nm, 10 ns , 10 Hz
  • Transmission
    T>95%
  • Lens Material
    N-BK7/N-SF5
  • Surface Quality
    40-20 scratch-dig
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ  
  • Effective Focal Length (EFL)
    175 mm
  • Back Focal Length (BFL)
    172.1 mm  
  • F/#
    6.9  
  • Radius of Curvature (R)
    106.550 mm  
  • Radius 2
    -78.493 mm
  • Radius 3
    -234.186 mm
  • Edge Thickness (T<sub>e</sub>)
    5.2 mm  
  • Center Thickness (T<sub>c</sub>)
    6.3 mm  
  • Thickness, Center 1
    3.8 mm  
  • Thickness, Center 2
    2.5 mm  
  • Orientation
    Steepest convex surface should face the infinite conjugate
  • Design Wavelengths
    589 nm
  • Centration
    ≤3 arc min
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±2.0%
  • Center Thickness Tolerance
    ±0.2 mm
  • Cleaning
undefined

Resources & Downloads

3D Product Models
Software
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Uncoated UVFS Plano-Convex LensesSPX026Plano-Convex Lens, Fused Silica, 25.4 mm, 175 mm EFL, Uncoated
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$127
Uncoated N-BK7 Plano-Convex LensesKPX103Plano-Convex Lens, N-BK7, 25.4 mm Diameter, 175 mm EFL, Uncoated
In Stock
$37
Uncoated N-BK7 Bi-Convex LensesKBX073Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 175 mm EFL, Uncoated
In Stock
$44
Uncoated N-BK7 Bi-Convex LensesKBX163Bi-Convex Lens, N-BK7, 50.8 mm Diameter, 175 mm EFL, Uncoated
In Stock
$74

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XY Adjustable Variable Size Lens MountsALM-2AVariable Size Lens Mount, 25.4-60 mm, 40 TPI XY Adjusters
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
Spring-Loaded Self-Centering Variable Size Lens MountsLCM-1Lens Mount, Self-Centering, 0.125-1.063 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$288
V-Groove Registered Variable Size Lens MountsVLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$164
XY Adjustable Variable Size Lens MountsAC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59