Optical Table System, SmartTable® HD, 4 x 6 ft., 8 in. Thick, Isolated

  • Tuned Damping
    2 Narrowband Precision Tuned Dampers
  • Active Damping
    2 IQ Active Dampers
  • Broadband Damping
    Constrained layer core, damped working surface and composite edge finish
  • Structural Damping Range
    80-550 Hz
  • Vibration Monitor Range
    10-820 Hz
  • Width
    4 ft.  
  • Length
    6 ft.  
  • Thickness
    8 in.  
  • Working Surface Height
    36.7 ±0.5 in.
  • Working Surface
    3/16 in. thick 400 series ferromagnetic stainless steel
  • Surface Flatness
    ±0.004 in. over 2 ft. square
  • Mounting Hole Type
    1/4-20
  • Mounting Hole Pattern
    1 in. grid
  • Mounting Hole Borders
    0.5 in.  
  • Alphanumeric Grid Labels
    Yes
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 0.75 in. deep
  • Core Design
    Trussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
  • Bottom Skin Material
    3/16 in. thick carbon steel
  • Horizontal Isolation, Res.
    1.9 Hz
  • Horizontal Amplification at Resonance
    12.5 dB
  • Horizontal Isolation, 5 Hz
    80%
  • Horizontal Isolation, 10 Hz
    94%
  • Vertical Isolation, Res.
    1.7 Hz
  • Vertical Amplification at Resonance
    15 dB
  • Vertical Isolation, 5 Hz
    86%
  • Vertical Isolation, 10 Hz
    96%
  • Load Capacity per Isolator
    800 lb  
  • Maximum Payload
    2530 lb  
  • Weight - Tabletop
    670 lb  
  • Weight - System
    950 lb  
  • Crated Weight - Tabletop
    870 lb  
  • Crated Weight - System
    1175 lb  
  • Frame Assembly Height
    28.7 ±0.5 in.
  • Maximum Air Pressure
    85 psi