Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is OMK18.
Optical Mounting Kit, Storage Cabinet, Imperial Components

The OM-PK Optical Mounting Primer Kit offers a cost-saving sample of Newport's latest and most popular 1-in. (25.4-mm) optical mounts and posts. Included in this kit are mirror mounts, fixed and adjustable lens mounts, a filter and 'V' Block mount as well as a host of Pedestals, Posts, and Post Holders. A screw set is also included for mounting your components to an optical table. Not only do you save 10%, you also get a free 9-drawer storage cabinet with labels to organize and store the mounts. For a detailed list of the components, please see below:
| Qty | Part Number | Description |
|---|---|---|
| 1 | Cabinet with plastic drawers | |
| 1 | Variable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |
| 2 | Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | |
| 2 | Post Collar, 0.5 in. Diameter Optical Posts | |
| 1 | Optical Filter Holder, Drop-in, 25.4 mm Diameter Optics | |
| 1 | Compact Lens Positioner, XY, 1.0 in. Diameter, 100 TPI | |
| 1 | Fixed Lens Mount, 1.0 in. (25.4 mm) Diameter, 1.0 in. Axis Height | |
| 1 | Mirror Mount, CenterPoint, Lab Standard, 1.0 in., 2 Knob Actuators | |
| 1 | Mirror Mount, Side-Clamp, 1.0 in. Diameter 2 Knob Actuators | |
| 3 | Post Holder Base, Slim, Open Slot, 0.25 in. Thick, 1/4-20 | |
| 1 | Optical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 3 | Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 3 | Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 1 | Pedestal Base Adaptor, 0.19 in. Height, 1.25 in. Diameter, 1/4-20 | |
| 7 | Clamping Fork, 1.0 in. Diameter Pedestals, 1/4-20 (M6) Slot | |
| 1 | Black Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | |
| 1 | Mirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | |
| 2 | Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 1 | Optical Pedestal, Magnetic Base, 4.0 in. Height, 0.5 in. Diameter, 8-32 | |
| 1 | Clamping Fork, 0.5 in. Optical Pedestals, 1/4-20(M6) Slot | |
| 3 | Optical Post Holder, Slim, 2.0 in. Height, 0.5 in. Posts, 1/4-20 CLR | |
| 1 | Spanner Wrench, Compact, 6.35 to 50.8 mm Diameter Optics | |
| 1 | Mirror Mount, ULTIMA®, Clear Edge, 1.0 in., (2) 170-TPI Knobs | |
| 1 | Cylindrical Device Mount, V-Block, 3 inch (76.2 mm) Length |
Specifications
- TypeOptical Mount Primer Kit
- Thread TypeImperial

Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |