OBSOLETE PRODUCT - Please see: NPXY200

Piezo XY Linear Stage, 200 µm Nanopositioning, XPS

Specifications

  • Travel Range
    0.2 mm  
  • Axes of Travel
    XY
  • Axial Load Capacity
    40/40 N
  • Vertical Load Capacity
    100 N  
  • Axial Stiffness
    0.65 N/μm / 0.652 N/µm
  • Feedback
    Open-loop
  • Cable Length
    1 m
  • Capacitance
    5.2 µF  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    200 µm  
  • Resonant Frequency, Unloaded
    350/350 Hz
  • Weight
    350 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPXY100Piezo XY Linear Stage, Open-loop, 100 µm Nanopositioning
In Stock
$4,359
Piezo Stack Nanopositioning Linear StagesNPXY200SGPiezo XY Linear Stage, 200 µm Nanopositioning, Strain-gauge$7,506

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet
In Stock
$9,906
XPS Motion Controller Driver ModulesXPS-DRVP11Nano Positioning Drive Module, Piezo-Stack
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204
Notes:
  1. Plug XPS-DRVP1 into slots other than slot 1.