Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Liner Stage, 400 µm Nanopositioning, Strain-gauge, Vacuum

Specifications

  • Travel Range
    0.4 mm  
  • Axes of Travel
    X
  • Axial Load Capacity
    64 N
  • Vertical Load Capacity
    10 N  
  • Pull Force
    30 N
  • Push Force
    300 N
  • Nonlinearity
    0.09%
  • Axial Stiffness
    0.16 N/µm
  • Feedback
    Strain-gauge
  • Cable Length
    2 m
  • Vacuum Compatibility
    10-6 Torr
  • Capacitance
    5.2 µF  
  • Closed Loop Resolution
    4 nm  
  • Closed Loop Travel
    320 µm  
  • Open Loop Resolution
    0.4 nm  
  • Open Loop Travel
    400 µm  
  • Resonant Frequency, Unloaded
    200 Hz
  • Weight
    180 g  
  • RoHS
    Compliant

Resources & Downloads

3D Product Models
Literature
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPX-BPBase Plate, Nanopositioning Translation Stages$180

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack Nanopositioning Linear StagesNPXY200SGPiezo XY Linear Stage, 200 µm Nanopositioning, Strain-gauge$7,506
Agilis™ Piezo Motor Linear StagesAG-LS25Piezo Linear Stage, 12 mm travel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$925
Piezo Stack Nanopositioning Linear StagesNPXY100SGPiezo XY Linear Stage, 100 µm Nanopositioning, Strain-gauge$5,924
Piezo Stack Nanopositioning Linear StagesNPX400Piezo Linear Stage, 400 µm Nano-Positioning, Open-loop$3,045
Piezo Stack Nanopositioning Linear StagesNPX200SGNanopositioning Stage, 200 µm, Strain-gauge
In Stock
$5,206
Piezo Stack Nanopositioning Linear StagesNPXYZ100SGPiezo XYZ Linear Stage, 100 µm Nanopositioning, Strain-gauge
In Stock
$9,828

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control
In Stock
$9,123
Piezo Stack AmplifiersNPC300DIGPiezo Stack Amplifier, Single Channel, 300 mA$14,927