Micrometer Adapter, Piezoelectric, 140 µm, Strain-gauge, XPS

  • Travel Range
    140 µm  
  • Axial Load Capacity
    100 N  
  • Axial Stiffness
    0.4 N/µm  
  • Capacitance
    1.7
  • Resonant Frequency
    670.0
  • Closed Loop Repeatability
    35 nm  
  • Closed Loop Resolution
    1 nm  
  • Open Loop Resolution
    0.1 nm  
  • Closed Loop Travel Range
    90 µm  
  • Cable Length
    1.2 m
  • Weight
    0.125 kg