Piezo Stack Actuator, Vacuum, 0.1 mm Travel Range, Open Loop

Specifications

  • Travel Range
    0.1 mm  
  • Axial Load Capacity
    1000 N  
  • Load Capacity, Pull
    150 N  
  • Axial Stiffness
    10 N/µm  
  • Capacitance
    9.0 µF
  • Resonant Frequency
    3000 Hz
  • Open Loop Resolution
    0.2 nm  
  • Vacuum Compatibility
    10-6 Torr
  • Cable Length
    1 m

Resources & Downloads

3D Product Models
Literature
2D Product Drawings
Manuals
Technical Notes

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control$7,936

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Nanopositioning Piezo Stack ActuatorsNPA25SGPiezo Stack Actuator, 0.025 mm Travel Range, Strain-gauge
In Stock
$2,380
Nanopositioning Piezo Stack ActuatorsNPA100Piezo Stack Actuator, 0.1 mm Travel Range, Open-loop
In Stock
$2,241
Nanopositioning Piezo Stack ActuatorsNPA25Piezo Stack Actuator, 0.025 mm Travel Range, Open-loop
$831
Vacuum Compatible Piezo Stack ActuatorsNPA100V6Piezo Stack Actuator, Vacuum, 0.1 mm Travel Range, Open Loop$2,151
Vacuum Compatible Piezo Stack ActuatorsNPA50V6Piezo Stack Actuator, Vacuum, 0.05 mm Travel Range, Open Loop$1,528
Vacuum Compatible Piezo Stack ActuatorsNPA25SGV6Piezo Stack Actuator, Vacuum, 0.025 mm Travel Range, Strain-gauge$2,623