Sorry, this product is no longer offered for sale.
UV-Curing Epoxy, NOA 86, 6 gm Syringe.

The NOA-85S UV-curing adhesive is an adhesive that will cure optically clear when exposed to long wavelength ultraviolet or visible light (blue-violet). The adhesive has low viscosity and meets the Bellcore specifications of 85C/85RH for 2000 hours. NOA-86S is recommended for bonding glass or plastic. It is cured by ultraviolet light between 315 to 400 nanometers and visible light between 400 to 420 nm. The peak absorption wavelengths are 325, 365 and 400 nm. Minor absorption wavelengths are 410 and 420 nm. Full cure requires 2.5 Joules/cm 2.
When fully cured, NOA-86S has very good adhesion and solvent resistance, but it has not reached its optimum adhesion to glass. This will come with aging over a period of about 1 week in which a chemical bond will form between the glass and adhesive. This optimum adhesion can also be obtained by aging at 50C for 12 hours.
NOA 86 can withstand temperatures before aging from -15C to 90C when used for glass bonding. After aging, it will withstand temperatures from -125C to 125C.
When fully cured, NOA-86S has very good adhesion and solvent resistance, but it has not reached its optimum adhesion to glass. This will come with aging over a period of about 1 week in which a chemical bond will form between the glass and adhesive. This optimum adhesion can also be obtained by aging at 50C for 12 hours.
NOA 86 can withstand temperatures before aging from -15C to 90C when used for glass bonding. After aging, it will withstand temperatures from -125C to 125C.
Specifications
- TypeEpoxy
- Operating Temperature-125 to 125°C after aging
- Glass AdhesionExcellent
- Metal AdhesionGood
- Plastic AdhesionGood to Excellent
- Recommended UseLow viscosity adhesive that meets Bellcore specification of 85C/85RH for bonding glass.
- Refractive Index, Cured1.55
- Viscosity200 - 300 cps
Resources & Downloads
Other
NOA-86S RoHS Certificate(263.2 kB, PDF)
