Sorry, this product is no longer offered for sale.
UV-Curing Epoxy, NOA 1375, 6 gm Syringe

The NOA-1375S UV-curing adhesive is clear liquid adhesive that will cure when exposed long wavelength ultraviolet light. NOA-1375S is recommended for bonding for glass to glass. Adhesion is also good to cellulose acetate butyrate. It is cured by ultraviolet light between 315 to 395 nm. Full cure requires 6 Joules/cm 2 . The adhesive exhibits oxygen inhibition when used as a coating. To overcome this the adhesive must be cured under an inert atmosphere, such as nitrogen.
Keep NOA 1375S in a cool(5-22 ° C) dark place. If refrigerated, allow the adhesive to come to room temperature before using. Available in a 6 gram syringe.
Keep NOA 1375S in a cool(5-22 ° C) dark place. If refrigerated, allow the adhesive to come to room temperature before using. Available in a 6 gram syringe.
Specifications
- TypeEpoxy
- Operating Temperature-15 to 90°C
- Glass AdhesionExcellent
- Metal AdhesionGood
- Plastic AdhesionFair
- Recommended UseLow viscosity adhesive with a refractive index of 1.375 for bonding glass or plastic.
- Refractive Index, Cured1.375
- Viscosity45 - 60 cps
Resources & Downloads
Other
NOA-1375S RoHS Certificate(264.1 kB, PDF)