Sorry, this product is no longer offered for sale. The recommended replacement product is ND40T-B.

Elastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock Compatible

  • Load Capacity per Isolator
    200 kg  
  • Minimum Isolator Load
    45 kg  
  • Isolator Height
    2.63 in.
  • Interface Compatibility
    Breadboard, Microlock
  • Base size
    2.5 x 2.5 in.
  • Natural Frequency, Vertical Max.
    21 Hz
  • Natural Frequency, Vertical Min.
    12 Hz
  • Natural Frequency, Horizontal Max.
    6 Hz
  • Natural Frequency, Horizontal Min.
    4 Hz
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C