Sorry, this product is no longer offered for sale.
HeNe Laser, Yellow, 594 nm, 2.0 mW, 500:1 Polarization, CE

The N-LYP-173 Yellow HeNe Laser generates a 500:1 linearly polarized output of 2.0 mW (minimum) at 594 nm. Longitudinal mode spacing is approximately 373 MHz with the spectral bandwidth being approximately 1491 MHz (FWHM). Utilizing enhanced designs and superior optical components these HeNe lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. The yellow HeNe laser offers TEM00 mode at 594 nm. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf. CE compliant, IEC Class 3R. The power supply is included. A spare or replacement laser head or power supply can be purchased seperately off-line. The laser head model is N-LYP-173-H, and the power supply model is N6-LPL-903-065.
Optimized Cavity Mirror Performance
Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
HeNe Laser Advantages
HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.
Applications
- Alignment
- Metrology
- Velocimetry
- Cytometry
- Confocal microscopy
- DNA micro array analysis
Specifications
- Operating Wavelength594.1 nm
- Polarization500:1
- Output Power2.0 mW
- Longitudinal Mode373 MHz
- Beam Diameter (1/e<sup>2</sup>)0.83 mm
- Beam Divergence Full Angle0.91 mrad
- Beam Drift, Long Term<0.03 mrad
- CDRH ClassIIIa
- Size455.9 x Ø44.5 mm
- Noise≤2.8% P-P
- Spatial Mode>90% TEM00
- Power Requirements120/240 VAC 50/60 Hz
- Power Supply Size128.3 x 60.9 x 133.4 mm
- Operating Temperature Range-20 to +40 °C
- Operating Humidity0 to 99 %, non-condencing
Resources & Downloads
2D Product Drawings
N-LYP-173 rev 4_20_1 Spec Sheet.pdf(300.2 kB, PDF)
Manuals
Helium Neon Laser System Manual (1-5 mW).pdf(1 MB, PDF)
Application Notes
HeNe Linewidth, Coherence, and Center Frequency(250.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HENE-ADPTHeNe Laser Adapter, SM1 and C-Mount Thread | |||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock |








