HeNe Laser, Red, 633 nm, 1039 MHz, 0.5 mW, Random Polarization, CE

The N-LHR-605 Red HeNe Laser generates a randomly polarized output of 0.5 mW (minimum) at 633 nm. Longitudinal mode spacing is approximately 1039 MHz with the spectral bandwidth being approximately 1400 MHz (FWHM). This CE compliant, IEC Class 3R red HeNe laser offers TEM00 mode at 633 nm. The power supply is included. A spare or replacement laser head and power supply can be purchased seperately off-line. The laser head model is N-LHR-605-H, and the power supply model is N7-LPL-900-045.
Random or 500:1 Polarization
We have models whose outputs are either polarized or randomly polarized. Due to the random fluctuation of the polarization state of the beam, it is not recommended to use a polarizer with a random polarization laser for applications where polarized light is required. The laser with the polarized output has a vertical polarization direction, when the shutter control is shown at the top.
Optimized Cavity Mirror Performance
HeNe Laser Advantages
Applications
- Laser Alignment
- Metrology
- Particle Measurement
- Velocimetry
- Flow Cytometry
- Confocal microscopy
Specifications
- Operating Wavelength632.8 nm
- PolarizationRandom
- Output Power0.5 mW
- Longitudinal Mode1039 MHz
- Beam Diameter (1/e<sup>2</sup>)0.5 mm
- Beam Divergence Full Angle1.61 mrad
- Beam Drift, Long Term<0.03 mrad
- CDRH ClassII
- Size186.7 x Ø44.5 mm
- Noise<2.8% P-P
- Spatial Mode>90% TEM00
- Power Requirements120/240 VAC 50/60 Hz
- Power Supply Size128.3 x 60.9 x 133.4 mm
Resources & Downloads
2D Product Drawings
N-LHR-605 rev 4_20_1 Spec Sheet.pdf(298.6 kB, PDF)
Manuals
Helium Neon Laser System Manual (0.5-0.9 mW).pdf(746.9 kB, PDF)
Application Notes
HeNe Linewidth, Coherence, and Center Frequency(250.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HENE-ADPTHeNe Laser Adapter, SM1 and C-Mount Thread | In Stock | ||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | In Stock | ||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers | In Stock |







