Sorry, this product is no longer offered for sale.
HeNe Laser, Red, 633 nm, 165 MHz, 35 mW, 500:1 Polarization, 100V

The N-LHP-928J Red HeNe Laser generates a 500:1 linearly polarized output of 35.0 mW (minimum) at 633 nm. Longitudinal mode spacing is approximately 165 MHz with the spectral bandwidth being approximately 1400 MHz (FWHM). This CE compliant, IEC Class 3B red HeNe laser offers TEM00 mode at 633 nm. The power supply is included and it is suitable for use in Japan (100 VAC / 50Hz). A spare and replacement laser head and power supply can be purchased seperately off-line. The laser head model is N-LHP-928J-H.
Random or 500:1 Polarization
We have models whose outputs are either polarized or randomly polarized. Due to the random fluctuation of the polarization state of the beam, it is not recommended to use a polarizer with a random polarization laser for applications where polarized light is required. The laser with the polarized output has a vertical polarization direction, when the shutter control is shown at the top.
Optimized Cavity Mirror Performance
Utilizing enhanced designs and superior optical components these lasers deliver unsurpassed operational stability and lifetimes. The mirror quality and performances are optimized to result in the highest quality HeNe lasers available in the market. These high-performance lasers are supported by a one-year warranty and are available off-the-shelf.
HeNe Laser Advantages
HeNe Lasers use a mixture of Helium and Neon gas as the gain medium excited by an electrical discharge. Helium Neon gas lasers are based on a mature and well understood technology that offers a cost effective laser source with fundamental Gaussian beam quality, and ease of use. HeNe lasers offer a stable optical output over lifetimes greater than 20,000 hours and are insensitive to optical feedback.
Applications
- Laser Alignment
- Metrology
- Particle Measurement
- Velocimetry
- Flow Cytometry
- Confocal microscopy
Specifications
- Operating Wavelength632.8 nm
- Polarization500:1
- Output Power35 mW
- Longitudinal Mode165 MHz
- Beam Diameter (1/e<sup>2</sup>)1.23 mm
- Beam Divergence Full Angle0.66 mrad
- Beam Drift, Long Term<0.03 mrad
- CDRH ClassIIIb
- Size1020.8 L x 78.9 W x73.6 H mm
- Noise<1.0%
- Spatial Mode>90% TEM00
- Power Requirements100 VAC 50 Hz
- Power Supply Size160.8 x 53.9 x 241.3 mm
Resources & Downloads
2D Product Drawings
N-LHP-928J rev 4_20_1 Spec Sheet.pdf(340.5 kB, PDF)
Manuals
35 mW 100 V Helium Neon Laser System Manual(787.8 kB, PDF)
Application Notes
HeNe Linewidth, Coherence, and Center Frequency(250.2 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HENE-ADPTHeNe Laser Adapter, SM1 and C-Mount Thread | |||||
![]() | ULMCylindrical Laser Mount, 1.0-1.75 in. Diameter, Fixed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ULM-TILTCylindrical Laser Mount, 1.0-1.75 in., High-Resolution AJS Adjusters | |||||
![]() | ULM-TILT-MCylindrical Laser Mount, 1.0-1.75 in. Diameter, SM-13 Micrometers |







