Rimmed Laser Safety Glasses; Nd+Ho+Er:YAG

The N-HOY-52 Laser Safety Glasses are for Infrared laser wavelengths. It has a Rimmed frame with grey color polymer lenses. High 41 % VLT (visible light transmission). The Rimmed frame has unmatched protection, comfort, and style, offering sleek styling that fits comfortably over prescription frames or can be worn as a stand-alone spectacle. This model is CE certified. Meets ANSI Z136.1 and EN207.
Glasses Designed to Offer Complete Protection
The advanced filter technology implemented in these glasses ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The transmission curve for each model of laser safety glasses is available by clicking on the model number in the order or specification table.
Fits Over a Majority of Prescription Eyewear
The design of these goggles allow them to comfortably fit over most prescription eyewear. The last number in the model numbers indicate the frame style. The dimensions of the Style #53 is 146 mm x 145 mm x 50 mm (frame width x temple length x frame height), and #55 is 145 mm x 142 mm x 45 mm.
Specifications
- Frame StyleRimmed
- Visible Light Transmission41%
- Filter ColorGray
- Optical DensityOD5+ 190 - 400nm
OD2+ 1450 - 1650nm
OD3+ 1650 - 1775nm
>1775-3000 4+
1980-2550 5+
5200-11000 5+
9000-10600 6+ - Laser TypeNd+Ho+Er:YAG
- Lens MaterialPolymer
- CEYes
- EN2071400-1450 DI LB1
>1450-1650 DI LB2
>1650-1800 DI LB3
>1800-3000 + 5200-11000 DI LB4
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-IRC4IR Sensor Card, 700-1600 nm, 2 in. Square Sensor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




