About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Microscope Objective Lens, ValuMax, 10x, 0.25 NA, 400-700 nm





Microscope Objective Lens, ValuMax, 10x, 0.25 NA, 400-700 nm
Model: MVC-10X
Product Series Overview
Economy Objective LensesThe MVC-10X valumax microscope objective has a 10x magnification, 0.25 numerical aperture, and 8.57 mm working distance. It uses a standard RMS thread, 0.800-36. The lenses are antireflection coated for the visible spectrum. This MVC-10x objective is suitable for use with standard low power visible laser wavelengths.
Specifications
- Objective TypeValuMax
- Magnification10x
- Numerical Aperture0.25
- Wavelength Range400-700 nm
- Effective Focal Length (EFL)15.3 mm
- Working Distance8.57 mm
- Thread Type0.800-36 RMS
- Tube Length160 mm
- Parfocal Length45 mm
- Objective TypeValuMax
- Magnification10x
- Numerical Aperture0.25
- Wavelength Range400-700 nm
- Effective Focal Length (EFL)15.3 mm
- Working Distance8.57 mm
- Thread Type0.800-36 RMS
- Tube Length160 mm
- Parfocal Length45 mm
Resources & Downloads
2D Product Drawings
MVC-10X-Drawings.pdf(228 kB, PDF)
Other
MVC-10X RoHS Certificate(265.4 kB, PDF) MVC-10X_ROHS2-2021.pdf(282.3 kB, PDF)
Related Products
Supporting
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-RMS-NThread Adaptor, 1.0 in. Lens Tubes, 1.035-40 to 0.800-36 RMS Thread | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH-RMSMicroscope Objective Mount, Fixed, A-LINE, 0.800-36 Thread, 8-32 | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AMirror Mount, ULTIMA®, Clear Edge, 1.0 in., No Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | OC1-RMSObjective Lens Mount, Insertable, RMS Thread, Optics Cage Plus | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







