Sorry, this product is no longer offered for sale. The recommended replacement product is MVC-60X.

ValuMax Objective Lens, 60x, 0.85 NA, 2.9 mm Focal Length

Technical Specs

  • Objective Type
    Microscope
  • Magnification
    60x
  • Numerical Aperture
    0.85  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    2.9 mm  
  • Working Distance
    0.4 mm  
  • Back Focal Length (BFL)
    187 mm
  • Clear Aperture
    5.4 mm