Sorry, this product is no longer offered for sale. The recommended replacement product is MVC-40X.

Valumax Objective Lens, 40x, 0.65 NA, 4.4 mm Focal Length

Technical Specs

  • Objective Type
    Microscope
  • Magnification
    40x
  • Numerical Aperture
    0.65  
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    4.4 mm  
  • Working Distance
    0.6 mm  
  • Back Focal Length (BFL)
    187 mm
  • Clear Aperture
    5.7 mm