Sorry, this product is no longer offered for sale.

Positive Meniscus Lens, Fused Silica, 50.8 mm, 1000 mm EFL, Uncoated

Technical Specs

  • Lens Shape
    Positive Meniscus
  • Diameter
    50.8
  • Lens Material
    UV Grade Fused Silica
  • Antireflection Coating
    Uncoated
  • Effective Focal Length (EFL)
    1000.0
  • Surface Quality
    20-10 scratch-dig
  • Surface Accuracy, Irregularity
    1/8 λ
  • Surface Accuracy, Power
    1.5
  • Back Focal Length (BFL)
    997.08
  • F/#
    19.7
  • Centration
    ≤3 arc min
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Diameter Tolerance
    +0/-0.1 mm
  • Focal Length Tolerance
    ±1%
  • Center Thickness (Tc)
    3.708
  • Center Thickness Tolerance
    ±0.1 mm
  • Edge Thickness (Te)
    3.0
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning
    Non-abrasive method, acetone or isopropyl alcoholon lens tissue recommended