Sorry, this product is no longer offered for sale.

Imaging Spectrograph, Holographic, 200-925 nm, Motorized Slit, RS232/GPIB, Single Out

Technical Specs

  • Wavelength Range
    200-925 nm
  • Resolution
    0.18, 0.12 nm
  • Output Ports
    1  
  • Slits
    Motorized Slits
  • Communication Interfaces
    RS232 and IEEE-488
  • Output Focal Length
    257 mm  
  • Input Focal Length
    220 mm  
  • Wavelength Selection Method
    Motorized
  • Wavelength Accuracy
    0.35 nm
  • Wavelength Precision
    0.08 nm  
  • F/#
    F/3.9
  • Blaze Wavelength
    250, 500 nm
  • Line Density
    1200, 1800 line/mm
  • Light Leakage
    <0.001 %
  • Magnification
    1.1 Horizontal, 1.6 Vertical
  • Maximum Frequency
    0.5 Hz  
  • Minimum Exposure Time
    0.2 s  
  • Response Delay, Typical
    20 ms  
  • Transition Rise Time, Typical
    2 ms  
  • Imaging
    Yes
  • External Trigger
    TTL
  • Usable Wavelength Range
    180 nm to 25 µm, grating dependent
  • Number of Gratings Supported
    2  
  • Weight
    11 kg  
  • Power Requirements
    100-240 VAC, 47-63 Hz
  • Grating Type
    Holographic
  • Reciprocal Dispersion
    3.2, 2.1 nm/mm
  • Multichannel Array Bandpass
    80, 50 nm
  • Array Bandpass
    3.2  
  • Blade Coating
    Black anodized

Related Products