Microscope Objective Lens, Long Working Distance, 5x, 0.14 NA, 40 mm FL

  • Objective Type
    Long Working Distance
  • Magnification
    5x
  • Numerical Aperture
    0.14
  • Wavelength Range
    400-700 nm
  • Effective Focal Length (EFL)
    40 mm
  • Working Distance
    34 mm
  • Design Tube Lens Focal Length
    200 mm
  • Thread Type
    M26 x 36 TPI
  • Parfocal Length
    95 mm