Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is OMK18.
Mirror Mount and Accessories Set, Includes Cabinet

The MK-5 1 inch Mirror Mount and Accessories Set offers a full range of performance options from the economical M1 to the patented clear-quadrant ULTIMA® and the ultra-stable Suprema® Stainless Steel Mount. Included is an assortment of accessories for mounting cubes, thin optics, and mirrors at 45°. Securely hold and accurately align any 1 in. mirror.
MK-5 Kit Contents
| Qty | Part Number | Description |
|---|---|---|
| 1 | Cabinet with plastic drawers | |
| 6 | Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | |
| 8 | Mirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | |
| 6 | Mirror Mount, Suprema®, 1.0 in, Two 100 TPI Locking Knob Actuators | |
| 6 | Mirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | |
| 2 | 45 Degree Mirror Holder, 25.4 mm Diameter | |
| 2 | Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | |
| 2 | Offset Gimbal adapter, 1 inch, For U100-A Mount | |
| 2 | Thin Optics Adapter, 1.0 in. (25.4 mm) Diameter |
Resources & Downloads
Other
MK-5 RoHS Certificate(281.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 3 Weeks |







