Sorry, this product is no longer offered for sale. It was discontinued on Jan 26, 2024The recommended replacement product is OMK33.
Optical Posts and Bases Set, Includes Cabinet

The MK-3 Post and Base Set is a combination of the most popular models and sizes, ideal for most projects and experiments. Both fixed height pedestal posts and variable height posts, and post holders, are included for maximum flexibility and utility. Our stainless steel bases and clamps provide added stability. A storage cabinet and labels are included.
MK-3 Kit Contents
| Qty | Part Number | Description |
|---|---|---|
| 1 | Cabinet with plastic drawers | |
| 2 | Slotted Base, 0.68 in. Range Single Slot, Stainless Steel | |
| 2 | Double Slotted Base, 0.68 in. Range, Stainless Steel | |
| 2 | Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range | |
| 3 | Base Clamp, Adjustable-Height, Short, 1/4-20 Tapped Holes | |
| 4 | Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | |
| 4 | Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | |
| 5 | Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 3 | Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 2 | Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | |
| 12 | Clamping Fork, 1.0 in. Diameter Pedestals, 1/4-20 (M6) Slot | |
| 2 | Post Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | |
| 2 | Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 2 | Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 1 | Optical Mounting Post, 2.0 in., 0.5 in. Dia. Composite, 8/32 & 1/4-20 | |
| 1 | Optical Mounting Post, 3.0 in., 0.5 in. Dia. Composite, 8/32 & 1/4-20 | |
| 2 | Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | |
| 2 | Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | |
| 1 | Optical Post Holder, Composite, 2.0 in. Height, Pedestal Base | |
| 1 | Optical Post Holder, Composite, 3.0 in. Height, Pedestal Base |
Specifications
- TypePost and Base Set
- Thread TypeImperial
Resources & Downloads
Other
MK-3 RoHS Certificate(278 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 4 Weeks |









