Sorry, this product is no longer offered for sale. It was discontinued on Feb 16, 2024The recommended replacement product is OMK16.
Opto-Mechanical Set, Standard-Sized Components with Hardwood Case

The MK-2 Components Set 2 is a carefully thought out assortment of Newport’s most popular standard-sized optical positioning, fixturing components and optics selected for usefulness and versatility. When combined with any of Newport’s tables or breadboards, MK-2 allows you to construct precision opto-mechanical setups to perform a wide range of experimentation. These components are compatible with Newport’s extensive line of positioning and fixturing hardware, allowing a risk-free upgrade path as your needs expand. With the addition of a laser, additional optics and a breadboard or table, you can construct sophisticated devices like interferometers, collimators, telescopes and microscopes.
MK-2 Kit Contents
| Large Hardwood Case | ||
|---|---|---|
| Qty | Part Number | Description |
| 4 | Aluminum Mirror, Borofloat, 25.4 mm, λ/10, 450-700 nm | |
| 1 | Hardwood Case | |
| 1 | Angle Bracket, 30°/60°, 1/4-20 (M6) Slots, 1 in. Spacing | |
| 1 | Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | |
| 1 | Ball Driver, Long Shaft, 3/16 in. | |
| 3 | Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | |
| 4 | Variable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | |
| 2 | Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | |
| 4 | Double-Slotted Base, Stainless Steel, XY, 1.0 in. Range | |
| 2 | Universal Base, Freely Rotating Disk, Eccentric Clearance Slot | |
| 2 | Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | |
| 2 | Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | |
| 4 | Center of Rotation Adaptor, P100-P Platform Mount | |
| 2 | Post Clamp, Optical Filter, 0.5 in. Optical Posts, 1/4-20 Thread | |
| 1 | Iris Diaphragm, 1.5 to 25 mm Aperture Range, 8-32, 14 Leaves | |
| 1 | Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | |
| 4 | Platform Optical Mount, Miniature, 1.0 in., 2 Knob Adjustment, 8-32 | |
| 1 | Solid Insert, RSP-1T Rotation Stage | |
| 1 | Optic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | |
| 1 | Black Oxide Screw Kit, 8-32, Assortment, Qty 249 | |
| 1 | Black Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | |
| 1 | Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | |
| 8 | Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 2 | Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 2 | Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | |
| 1 | Mirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Non-Locking Knobs | |
| 4 | Mirror Adapter, Platform Mount, 25.4 mm Diameter | |
| 2 | V-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | |
| 8 | Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | |
| 1 | Optical Post Holder, Translating, 3 - 3.64 in., 0.5 in. Posts, 1/4-20 | |
| Small Hardwood Case | ||
| Qty | Part Number | Description |
| 1 | Rod Wrench, For Mounting Standard Rod Models 40, 41, 70, and 71 | |
| 1 | Hardwood Case | |
| 2 | Silver Mirror, Borofloat, 50.8 mm, λ/10, 480-20,000 nm | |
| 1 | Optical Post Platform, 1.5 in. Diameter Posts, 3 Mounting Surfaces, 1/4-20 | |
| 2 | Rotatable Post Platform, Arbitrary Angle Mounting, 1.5 in. Post, 1/4-20 | |
| 2 | Post Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | |
| 4 | Optical Post, 14 in. Height, 1.5 in. Diameter, 1/4-20 Thread | |
| 1 | Precision Kinematic Optical Mount, 2.0 in. Diameter, SM-13 Micrometers | |
| 2 | Mirror Mount, 1.5 in. Post Mounted, 2.0 in. Diameter, Knob Adjustment | |
Specifications
- TypeStandard Opto-mechanical Set
- Thread TypeImperial
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CCL-1Cable Clamps, Qty 5 Short and 5 Long | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OEK-STDEducational Kit, Projects in Optics, Includes Laser, Imperial | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SCG-MT-KTSupercontinuum Generation Kit, SCG-800 Fiber Module, ULTRAlign Positioners | 4 Weeks |







