Sorry, this product is no longer offered for sale.

Microlens Array, 10x10mm, 500µm Pitch, 21.8mm FL,±0.75°

Technical Specs

  • Lens Shape
    Plano-Convex
  • Length
    10 mm  
  • Width
    10 mm  
  • Lens Material
    UV Grade Fused Silica
  • Lens Type
    Microlens Array
  • Effective Focal Length (EFL)
    21.8 mm  
  • Beam Divergence, Half Angle
    ±0.75 °
  • Design Wavelength
    600 nm  
  • Pitch
    500 ± 0.25 µm
  • Radius of Curvature
    10.00 mm
  • Thickness
    1.20 mm  
  • Thickness Tolerance
    ± 0.05 mm