Optical Workstation, Ergonomic, 900 x 900 x 59 mm SG Breadboard, I-325

The M-VIS3636-SG2-ERGA is a metric 900 mm x 900 mm x 858 mm working height Vision IsoStation Ergo workstation with a 59 mm thick SG Series breadboard and I-325 Series pneumatic isolators that provide a 590 kg gross load capacity. The Ergo Version of the workstation features more leg room for seated users and include the front hip guard with two arm rests. It provides effective vibration isolation for optical microscopes, optical experiments and sensitive instrumentation. The Vision IsoStation features a unique platform interface that acts as a docking surface, an accessory mount and a restraint to keep the breadboard atop the frame. The interface also features integrated float height indicators and frame bubble levels to make set-up and installation easier than ever. Integrated leveling feet and casters are included with the base model and a new roll-off crate make the Vision IsoStation easy to unpack, install and move, even for one person.
Resources & Downloads
3D Product Models
Other
M-VIS3636-SG2-ERGA RoHS Certificate(279.2 kB, PDF)
2D Product Drawings
VIS-ERGA.pdf(88.4 kB, PDF)
Manuals
Vision IsoStation User Manual Rev. A(745.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-VIS3648-SG2-ERGAErgonomic Vision Isostation, 900 x 1200 x 59 mm SG Breadboard, I-325 | 4 Weeks | ||||
![]() | M-VIS3030-SG2-325AOptical Workstation, 750 x 750 x 59 mm SG Breadboard, I-325 Isolators | 4 Weeks |



