Manual Rotation Stage, Steel, M30x0.75 Aperture, 79 mm Diameter, 4° Fine, M4 and M6

  • Coarse Travel
    360°
  • Fine Travel
  • Diameter
    79 mm  
  • Height
    46 mm
  • Load Capacity
    200 N  
  • Sensitivity
    4 arc sec
  • Thread Type
    M4 and M6
  • Aperture Diameter
    M30x0.75 THD
  • Material
    Steel
  • Graduations
  • Vernier
    1 arc min
  • Maximum Drive Torque
    3.6 Nm  
  • Maximum Reverse Drive Torque
    0.5 Nm  
  • Resolution
    0.017°
  • Transverse Stiffness
    30 µrad/Nm  
  • Wobble
    ±60 µrad
  • Weight
    0.8 kg  
  • Included Bridles
    M-BR4