Manual Rotation Stage, Steel, 90 mm Aperture, 159 mm Diameter, 4° Fine, M6

  • Coarse Travel
    360°
  • Fine Travel
  • Diameter
    159.0 mm  
  • Height
    68 mm
  • Load Capacity
    800 N  
  • Sensitivity
    2 arc sec
  • Thread Type
    M6
  • Aperture Diameter
    90 mm
  • Material
    Steel
  • Graduations
  • Vernier
    1 arc min
  • Maximum Drive Torque
    30 Nm  
  • Maximum Reverse Drive Torque
    3.5 Nm  
  • Resolution
    0.017°
  • Transverse Stiffness
    5 µrad/Nm  
  • Wobble
    ±40 µrad
  • Weight
    5 kg  
  • Included Bridles
    M-BR6