Sorry, this product is no longer offered for sale.
Optical Table Enclosure, 1.2 m x 6.0 m x 0.80 m, Metric

The M-TE1420 Metric Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 1200 mm width and 6000 mm length, and has a 800 mm height. It comes with sliding, clear 4.8 mm thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
Specifications
- TypeTable Enclosure
- Width1200 mm
- Length6000 mm
- Height800 mm
Resources & Downloads
Manuals
TE Enclosure Installation Instructions(1,010.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RPR-420-18Optical Table, No Tuned Damping, 1200 x 6000 mm, 457 mm Thick, M6 | 4 Weeks | ||||
![]() | M-RS2000-420-12Optical Table, 2 Tunable Dampers, 1200 x 6000 mm, 305 mm Thick, M6 | |||||
![]() | M-RS4000-420-12Optical Table, 6 Tunable Dampers, 1200 x 6000 mm, 305 mm Thick, M6 |


