Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Optical Table Enclosure, 1.2 m x 4.8 m x 0.80 m, Metric

Specifications

  • Type
    Table Enclosure
  • Width
    1200 mm  
  • Length
    4800 mm  
  • Height
    800 mm  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
RPR Reliance™ Optical Table TopsM-RPR-416-18Optical Table, No Tuned Damping, 1200 x 4800 mm, 457 mm Thick, M6
4 Weeks
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-416-18Optical Table, 2 Tunable Dampers, 1200 x 4800 mm, 457 mm Thick, M6
5 Weeks
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-416-18Optical Table, 6 Tunable Dampers, 1200 x 4800 mm, 457 mm Thick, M6
5 Weeks