Sorry, this product is no longer offered for sale.

Optical Table Enclosure, 1.2 m x 3.6 m x 0.80 m, Metric

Specifications

  • Type
    Table Enclosure
  • Width
    1200 mm  
  • Length
    3600 mm  
  • Height
    800 mm  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-412-8Optical Table, 6 Tunable Dampers, 1200 x 3600 mm, 203 mm Thick, M6

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tuned Damped Upgradable SmartTable® Optical Table TopsM-ST-UT2-412-18Optical Table, Tuned-Damped, Upgradable, 1200 x 3600 mm, 457 mm Thick, M6
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-412-12Optical Table, 2 Tunable Dampers, 1200 x 3600 mm, 305 mm Thick, M6
RPR Reliance™ Optical Table TopsM-RPR-412-12Optical Table, No Tuned Damping, 1200 x 3600 mm, 305 mm Thick, M6