Sorry, this product is no longer offered for sale. It was discontinued on Sep 26, 2024The recommended replacement product is M-TE80-48.

Optical Table Enclosure, 1.2 m x 2.4 m x 0.80 m, Metric

Specifications

  • Type
    Table Enclosure
  • Width
    1200 mm  
  • Length
    2400 mm  
  • Height
    800 mm  

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tuned Damped Upgradable SmartTable® Optical Table TopsM-ST-UT2-48-8Optical Table, Tuned-Damped, Upgradable, 1200 x 2400 mm, 203 mm Thick, M6
4 Weeks
RS4000 Optical Table Tops with Six Tuned DampersM-RS4000-48-12Optical Table, 6 Tunable Dampers, 1200 x 2400 mm, 305 mm Thick, M6
4 Weeks
RS2000 Optical Table Tops with Two Tuned DampersM-RS2000-48-24Optical Table, 2 Tunable Dampers, 1200 x 2400 mm, 610 mm Thick, M6
5 Weeks
RPR Reliance™ Optical Table TopsM-RPR-48-24Optical Table, No Tuned Damping, 1200 x 2400 mm, 610 mm Thick, M6