Sorry, this product is no longer offered for sale. It was discontinued on Sep 26, 2024The recommended replacement product is M-TE80-46.
Optical Table Enclosure, 1.2 m x 1.8 m x 0.80 m, Metric

The M-TE1406 Metric Optical Table Enclosure inhibits disruptive acoustic energy from reaching the table optics, improves reconstruction brightness, permits longer exposures, and lowers laser power requirements. This enclosure works with optical tables with a 1200 mm width and 1800 mm length, and has a 800 mm height. It comes with sliding, clear 4.8 mm thick acrylic side panels suspended from a rigid honeycomb roof. Enclosures can be supplied with amber or dark tinted side panels on a semi-custom basis. Also available are static dissipative cleanroom compatible panels.
Specifications
- TypeTable Enclosure
- Width1200 mm
- Length1800 mm
- Height800 mm
Resources & Downloads
Manuals
TE Enclosure Installation Instructions(1,010.8 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-RS4000-46-12Optical Table, 6 Tunable Dampers, 1200 x 1800 mm, 305 mm Thick, M6 | 4 Weeks | ||||
![]() | M-RS2000-46-8Optical Table, 2 Tunable Dampers, 1200 x 1800 mm, 203 mm Thick, M6 | 4 Weeks |

