Sorry, this product is no longer offered for sale. It was discontinued on Oct 31, 2025The recommended replacement product is LW-22-2.

Optical Breadboard, Composite Core, 600 x 600 x 28 mm, M6 Holes

Specifications

  • Broadband Damping
    Damped composite edge finish
  • Width
    600 mm
  • Length
    600 mm
  • Thickness
    28 mm
  • Working Surface
    ferromagnetic stainless steel
  • Surface Flatness
    ±0.254 mm over 600 mm square
  • Microlocks
    No
  • Mounting Holes
    M6
  • Mounting Hole Type
    Cut (not rolled) threads with countersink
  • Mounting Hole Pattern
    25 mm grid
  • Mounting Hole Borders
    12.5 mm borders
  • Hole Sealing Type
    Easy clean non-corrosive high impact polymer conical cup, 19 mm deep
  • Core Design
    20.6 mm precision formed composite core
  • Weight
    21.8 kg

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Optical Breadboard HandlesSA2-HNDLHandles, Optical Breadboard, 2 Piece Set, SA2 Series
In Stock
$40

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Solid Aluminum Optical Breadboard PlatesM-SA2-22Optical Breadboard Plate, Solid Aluminum, 600 x 600 mm, 25 mm M6 Grid
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$660