Sorry, this product is no longer offered for sale. It was discontinued on Jun 13, 2019. The recommended replacement product is M-SPE.

Optical Mounting Post, 19.1 mm, 12.7 mm Dia. Molded Composite, M4 & M6

Technical Specs

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    19.1 mm  
  • Thread Type
    M4 and M6
  • Material
    Molded Composite
  • Pack Quantity
    1