Optical Post, 88.9 mm Height, 12.7 mm Diameter, M4 and M6 Threads

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    88.9 mm  
  • Thread Type
    M4 and M6
  • Material
    Stainless Steel
  • Pack Quantity
    1  
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C