Kinematic Mirror Mount, 25.4 mm, ±1° tip/tilt, M3 & M6

The M-SJ25.4 Metric Kinematic Mirror Mount is a compact, kinematic mirror mount designed for use with the X26 rail system. The mount provides accurate positioning of 25.4 mm diameter mirrors or beamsplitters with a thickness of 4 to 8 mm. A large clear aperture at 45° is useful for beam splitting applications. Precision adjustment screws provide ±1° tip/tilt for the alignment of mirrors, and have a hex head for tamper-proof Allen wrench adjustment. The addition of the optional TSJ Rotating Base allows coarse 360° positioning of the mount. Mounting the M-SJ25.4 on one side gives an optical axis height at 32.5 mm for direct mounting on CN26 Carriers. Mounting on the other side gives an optical axis height of 19.5 mm, for use with UMR5 Series Linear Stages or the TSJ Rotating Base. Both yield a 40 mm beam height above the rail surface.
Specifications
- TypeKinematic Mirror Mount
- Optic Diameter25.4 mm
- Optical Axis Height19.5 or 32.5 mm
- Mounting ThreadsM3 & M6
Resources & Downloads
2D Product Drawings
SJ25-4-S(119.1 kB, PDF)
Other
M-SJ25-4_RoHS2021.pdf(689.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RH-40Spacer Block, For CN26C 90° Rail Carrier |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AL1Mirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) Locking 100-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | X26-384Optical Rail, Stainless Steel, 384 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-192Optical Rail, Stainless Steel, 192 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-256Optical Rail, Stainless Steel, 256 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | X26-512Optical Rail, Stainless Steel, 512 mm Length, 26 mm Width, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











